Lubrication-free plain bearings in boat cranes: No maintenance despite salt water

Leading manufacturer of boat cranes relies on corrosion-free iglidur plain bearings.

Profile

  • What was needed: Plain bearing made of the material iglidur P
  • Requirements: Corrosion-free, can be used underwater, lubrication-free, maintenance-free, resistant to UV radiation
  • Industry: Boat industry
  • Success for the customer: The corrosion-free polymer bearings made of iglidur P can be used permanently and without maintenance in salt water. Lubrication-free, they do not harm the environment. In the boat cranes, they also support ships weighing up to 30 tonnes.
Boat is lifted out of the water by boat crane

Problem

Solution

"Our crane structures, in conjunction with the impressive performance of the iglidur bearings, enable us to supply the only boat cranes in the industry that are completely maintenance-free."

Riku Ylipelkonen

Chief Engineer at Quality Boats

Contactez-nous

Des questions ou des informations sur le produit ? Veuillez contacter :

Hanne Geelen
Hanne Geelen

Country Manager

+32494525277Contacter un expert

Service Client