Acquiring an edge with drylin®
Precision is one thing, robust linear guidance another. With robust drylin® linear guides, NOVASPORT s.r.o. creates an edging machine for extreme conditions without any loss of the required precision.
Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.
The maintenance-free linear technology by igus® works completely without lubrication and is therefore extremely robust. In addition, they run especially quietly thanks to the materials used and the special design involved.
As a producer of linear technology, igus's main focus in addition to zero maintenance and lubrication are strength and resistance to dirt, moisture, chemicals, heat and impact. Configure your individual linear technology online in only a few steps and save up to 40% costs.
In addition, the service life calculation of the drylin configurator tool gives you a high degree of planning security for your linear application.
drylin® W
drylin® N
drylin® T
drylin® R
drylin® Q
drylin® NT
Robust
drylin® linear guides can cope with high temperatures, strong vibrations and more
Resistant to dirt
drylin® linear guides can be deployed even in applications involving sand, swarf and dust
Corrosion-free
Corrosion-free and media-resistant for deployment under water
Lightweight
Up to 75% lighter thanks to high-performance polymers
Quiet
Around four times quieter than equivalent linear bearings made of metal
Hygienic
All systems operate without external lubrication and are extremely clean
With the drylin® linear guide expert you can configure and order or enquire about your entire linear system individually - in only a few steps. The information on service life gives you a high degree of planning security for your linear application.
More than 500 experiments per year in the 250m² large test laboratory.
Maandag t/m vrijdag van 8.00 uur - 20.00 uur.Op zaterdagen 8.00 uur tot - 12.00 uur.
24h