Mijn contactpersoon
Selecteer locatie

Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.

Lead screw technology
in the medical industry
Request free sample

More hygiene due to lubrication-free lead screw drives


Contamination in laboratories

How can unwanted contaminations be avoided in laboratories?

In medical technology, metallic lead screw nuts continue to be the norm. However, they mostly require frequent maintenance and lubrication. In this process, dust and dirt particles can easily stick to the used lubrication. This leads to considerable contamination and a significantly higher wear compared to a system that works in dry operation. Furthermore, the metallic lead screw nuts can corrode quickly in humid environments.
 
The lubrication-free and maintenance-free drylin lead screw technology is used in medical technology and convinces due to its many advantages.  It is absolutely free from lubrication and maintenance and can also be used in corrosive environments without problems.  


How igus lead screw technology can reduce costs in rehabilitation equipment

Metal lead screw nuts are more expensive than their plastic counterparts. If you replace your metal lead screw nuts with dryspin technology, with the same connection sizes, you can save up to 50.9% acquisition costs. Tests have revealed that the wear rate is reduced by up to 25% and service life increased by 30%.

Reduce costs in rehabilitation equipment

Find out more about how to improve the technology of your medical application and reduce costs at the same time:

Lead screws in laboratory technology

Cost down 
► Up to 50.9% more cost-effective than metallic sliding thread nuts
► Up to 69% compared to similar plastic thread nuts
► Up to 50% compared to ball screw thread systems*
 
*Due to a deviating thread profile, lead screw & nut must always be replaced, even for the same thread size
 

Products for medical technology
drylin and dryspin lead screw technology


Lead screw nuts
 

Lead screw nuts

► Available in six different materials
► Very different designs        
► Save up to 50.9% in costs

Go to the online shop


Lead screws
 

Lead screws

► Available in four different materials
► High helix thread, trapezoidal thread and metric threads
► Up to 30% longer service life

Go to the online shop


Special geometries & accessories
 

Accessories

► Special designs for every application
► Accessories for lead screw nuts and lead screws
Our experts are happy to advise you in person

Go to the online shop

What should you do with unwanted axial clearance?

Our lead screw nuts reduce clearance

To reduce the unwanted axial clearance, in addition to the correct choice of material, a pretension mechanism has proven to be an effective measure. For our dryspin® high helix threads and trapezoidal threads there are three versions with pretension:
 
 ► Zero-backlash lead screw nuts
  ► Low-clearance lead screw nuts
  ► AB lead screw nuts
 

Reduce axial clearance here

Tech up

 Tech up


25 % less wear


Our lead screw technology convinces in the test laboratory

The evaluation of the wear test for the product with the dimensions 10x3 made of stainless steel 1.4301 showed that our dryspin thread Ds10x3 can achieve an up to 25% lower wear rate, an up to 25% longer service life and greater efficiency compared to the competition and the trapezoidal thread Tr10x3.
 

Go to test reports


 
30% longer service life


Thanks to the unique dryspin technology

The larger spaces between the individual dryspin threads result in a higher share (factor 1.3) of tribologically optimised polymer in the threads. More wear-resistant material and higher levels of efficiency are crucial for a service life that is up to five times longer compared to conventional high helix threads.
 

Find out more about dryspin technology

Lubrication-free


100% lubrication-free and maintenance-free


Ideally suited for areas sensitive to hygiene

From laboratory equipment and hospital facilities to rehabilitation systems - the freedom from lubrication and maintenance of the lead screw drives enables use in almost all medical areas.
 
By using the tribologically optimised iglidur high-performance polymers, dust and dirt cannot sick to the lead screw drive. The dryspin technology is also one step ahead in humid environments: it is 100% corrosion-free.  Therefore, a smooth operation is guaranteed throughout the entire application. Discover the maintenance-free dry operation in the online shop for dryspin lead screw technology.



Quiet, & vibration-free


Important factors when dealing with patients

In medical institutions, such as hospitals, operating theatres or laboratories, it often has to be particularly quiet. Hence, the components incorporated in the applications have to run quietly. Here, the dryspin technology proves to be the perfect alternative to conventional metal lead screw drives. 
 
Due to the rounded tooth geometry, the contact area between lead screw and nut is reduced. This means that the dryspin lead screw drives operate almost silently without vibrations even under high loads. Our online shop offers lead screw drives in a variety of different shapes and sizes.   
 

Quiet operation with vibration dampening
Reduce costs

Cost down


50.9% lower costs


Medical applications have to meet high requirements, such as cleanroom compatibility, media resistance etc. Therefore, costs for the required small parts are high.
 
dryspin technology convinces in any comparison of prices. It not only distinguishes itself due to its several technical advantages over its metallic counterpart, but is also 50.9% more cost-effective.

Cost down with dryspin lead screw drives


Customer-specific designs configurable online


The  expert can quickly help engineers find the right lead screw system part for their application and will also predict service life.  
 
The configurator enables engineers to quickly find the right lead screw and machine the pins from both sides. The application generates a dimensioned drawing of the configuration.  

To the engineer's tool box

Free dryspin® sample

Your own lead screw drive with the most important information for medical technology at a glance:
 
► Free from lubrication and maintenance
► Higher efficiency and longer service life 
► Resistant to media
► Quiet, vibration-free operation due to rounded tooth geometry
► Service life predictable online

Order sample here

Application examples of our clients
in the area of medical technology


Configure online:

Configurator
Go to the configurator

Advies

Ik beantwoord graag uw vragen persoonlijk

Shipping and consultation

Persoonlijk:

Maandag t/m vrijdag van 8.00 uur - 20.00 uur.
Op zaterdagen 8.00 uur tot - 12.00 uur.

Online:

24h