Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Small effort, big result! Roll energy chain systems up to 100 metres easily by hand31-08-15
igus offers reliable, tested energy chains and cables for use in chains as well ready assembled systemsknown as readychains. Especially for long travels, such systems not only saves time in assembly, but primarily offer predictable reliability as well. Customers can rest assured that they are getting a preassembled complete system in which all components are matched to one another for the movement. The new rolling rack now makes the transport and installation of these readychains even easier. The ready assembled chain is rolled up on a drum, which is then mounted on a steel rack. The rolling rack can be easily transported by a forklift to the desired location, and can be unreeled there by just one person. Moreover, transport rollers are available, which make the positioning of the e-chain on the application yet easier. The rolling rack is reusable and as a system is individually adaptable to chain type and reel size. |