Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
The endurance runner among the plain bearing range27-08-15
As an advancement of iglidur J, iglidur J3 also offers a variety of options and areas of application for the lubricant and maintenance free use of plain bearings and in addition can achieve up to three times longer service life at the same price. The plain bearing material is suitable for low to medium loads and therefore, for instance, is especially suitable for use in the pedals and suspensions of bikes. At the same time it is characterised by dirt resistance, low friction coefficients and ruggedness with edge and impact loads; features that are also in demand in many other industries including the textile industry. Here, the high-performance plastic is also remarkable for its low moisture absorption of only 0.3 percent and good chemical resistance. iglidur J3 is now available in all 113 standard sizes up to 50 mm as part of the major expansion of the iglidur full range. The range includes cylindrical and flanged plain bearings. igus offers plain bearings from stock from a quantity of 1. |