Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Safe retraction without loops: a new energy supply system from igus13-08-15
The triflex R series has been designed by igus specifically for highly dynamic industrial robotic applications and as a multi-axis energy chain it can move in all directions in space. The universal triflex chains made from high-performance plastics work in even the most demanding industrial environments, are easy to install and can quickly be filled with cables from the outside. They also have high tensile and torsion strength. "However, since nowadays it is not only just electrical and pneumatic cables that are conducted on the robot, but also often supply hoses for bolts, rivets or screws, tight bends or hanging loops can sometimes cause problems," says Jörg Ottersbach, industry manager for robotics at igus. "Any reduction in the minimum allowable bend radius of the supply hoses can lead to a fault, reducing the efficiency of the process. - In the worst case a rivet or a screw gets stuck in the supply hose, which then leads to a plant standstill." With its linear retraction of the e-chain, the triflex RSE retraction system offers an efficient and cost-effective solution that requires no curve, spring rods or deflecting rollers.
|