Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
Reduce machine downtime by eliminating lubrication24-03-15

The Cologne-based motion plastics specialist presents lubrication-free components for the food industry

For decades, igus GmbH has been providing the food industry with lubricant-free and cost-effective high-performance plastics for moving applications. These include a wide range of components that are FDA/EU certified and thus ideally suited for use in this industry, such as the tribo-tape made of iglidur A160 or the detectable xiros M180 polymer ball bearings.


Specific requirements must be met especially in the food industry as well as in the packaging and beverages industry. Freedom from lubricants is thereby an important criterion. Here, the motion plastics from igus display their strengths. Tailored to the specific requirements such as food hygiene and certification, the maintenance and lubrication-free products are ideally suitable for use here. Freedom from maintenance is a decisive advantage, due to the costs which are incurred when machinery is not in operation. Polymer plain bearings can be found today in a variety of applications, from the filling system and tubular bag machines up to disinfecting machines.

From tribo-tape to xiros polymer ball bearings
igus, the specialist for plastics in motion, offers a range of components and solutions for the food industry. Among them are the plain bearing materials iglidur A160 and iglidur A181. Due to high abrasion resistance, low moisture absorption and resistance to chemicals, both are particularly suitable for applications with direct contact with food. igus also displays the 0.5 mm thick tribo-tape made of the iglidur A160 material. It can be glued in many ways, giving great freedom in the design and lining of highly stressed gliding surfaces. The film is characterised by a low price and high wear resistance and is also FDA compliant. The same features are displayed by the xiros M180 polymer ball bearings. Advantages are, as with all xiros products from igus, the freedom from lubrication and maintenance. The xiros M180 ball bearing is also detectable and resistant to media. igus offers innovations even in the field of linear technology such as the drylin W slide system made of stainless steel in new installation sizes. This corrosion-resistant linear guide combines flexibility and resilience. With the use of V4A stainless steel, all components are extremely resistant to chemicals.


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH