Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
Click and done! Adjust igus slewing ring bearings quickly and precisely10-02-22

iglidur PRT slewing ring bearing locking function eliminates time-consuming adjustments

Pull the spring bolt, turn the bearing and snap it into place: With a new locking mechanism, igus is expanding the functionality of its lubrication-and maintenance-free PRT-04 series slewing ring bearings for tight installation spaces. This saves time during adjustment in applications such as assembly tables and control panels.


Assembly workers often work with rotating assembly tables. Once a component has been fitted, they turn the table to carry out the next work step without changing their own position. The aim is to find the optimum setting for each rotation. This adjustment quickly adds up to several hours a month. Especially at the end of a shift when concentration is waning, there is a risk of turning the table too far and skipping a work step. This leads to expensive rework. "To solve these problems, we have launched a new locking function for our PRT-04 series slewing ring bearings," says Stefan Loockmann-Rittich, head of the iglidur bearings business unit at igus. "This is a relatively simple mechanical device but it very effective."

Never forget a work step again
The locking function for the PRT-04 slewing ring bearing is easy to operate: Before it is turned, the spring bolt is pulled by hand. At the next latching point (every 90 degrees as standard), the pin snaps back into place after rotation and holds the bearing securely in position. The user no longer wastes time with further adjustments. The locking points can also be individually determined. For example, specialists can rotate the table 20 degrees to screw a glow plug into an engine and then another 70 degrees to insert the dipstick. The locking mechanism makes it impossible to forget a step. The PRT-04 with locking function is part of a comprehensive modular system specifically designed for compact installation spaces and loads of up to 48,000N. The customer can therefore configure his individual iglidur PRT slewing ring bearing in a total of eight sizes from 20 to 300 millimetres. In addition to accessories such as drive pins, variable mounting plates and clamping levers, igus offers three outer drive rings and one inner drive ring for very limited installation spaces. The slewing ring bearings are driven with drive belts or gears that igus produces by injection moulding from highly wear-resistant tribopolymers. As with all of its slewing ring bearings, igus uses sliding elements with radial and axial effect between the bearing's inner and outer rings. The lubrication-free slides made of iglidur J high-performance polymer ensure that friction and wear are minimised. And not just when the ready-to-install system is used in assembly tables, but also in control panels as well as stage and lighting technology.


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH