Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
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
Lubrication-free adjustment of heavy loads with the new igus polymer lead screw nut18-03-21

Wear-resistant dryspin lead screw nut for heavy-duty applications cost-effectively replaces ball screws

Plastic and heavy loads? This time igus proves that the combination works with a new lead screw nut design. The injection-moulded dryspin JGRM polymer nut offers a cost-effective alternative to ball screw nuts. The new lubrication-free and wear-resistant design can move heavy loads. For higher axial loads, the new lead screw nut is also available with a stainless steel plate as a "Heavy Duty version".

Whether in construction machinery, actuators or solar trackers, lead screws must be able to move high loads safely and durably in a wide variety of applications. igus has now developed a new lead screw nut precisely for this application. "The new JGRM series is a robust alternative to ball screw nuts", says Thorben Hendricks, Division Manager of Screw Technology at igus GmbH. "The new design of the nut, distributes the radial and axial loads in such a way, that we can absorb higher forces in contrast to conventional flanged lead screw nuts." The new type is based on the connection sizes and pitches of ball screws and therefore can be easily replaced. The nut offers a variety of installation methods: it can be screwed on or off or installed in a hole. The thread centring spigot, the anti-rotation feature by means of spanner flats, and the use of four M6 cap head screws helps in the installation. The nut is manufactured by igus using injection moulding in Cologne, so it is very light and cost-effective. Compared to ball screw systems, the polymer lead screw nuts cost only half as much. Due to the use of iglidur J high-performance polymers, the nut has a very low coefficient of friction. The rounded thread flanks and the absence of balls make the lead screw very smooth running. In addition, due to the use of dry lubricants, the lead screw nut does not require external lubrication that has to be released into the environment. "We are offering customers a maintenance-free solution that is insensitive to dust and dirt", says Hendricks.

Heavy duty version for more safety with higher axial loads
For higher axial loads, igus has also developed the JGRM lead screw nut as a heavy duty version with a stainless steel plate. The flange dimension remains identical. The stainless steel plate is mounted on the nut and thus increases the load-bearing surface for force dissipation. The screw heads no longer rest on the plastic. Tests in the company's in-house 3,800 square metre test laboratory showed that the Heavy Duty version can absorb up to 6 MPa and take 50 per cent more load than a comparable plastic flanged screw nut. The new lead screw nut is available for all thread types with a diameter of 14 to 20 millimetres. It achieves its highest efficiency on the patented asymmetrical dryspin lead screw from igus.

Learn more about dryspin lead screw technology in the video:
https://youtu.be/sM3WPNemN8Y


Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH