Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Clean guidance: New igus liner with FDA and EU conformity for linear systems21-02-19
Clean, lubrication-free and corrosion-resistant: these are requirements in the food industry for the installed machine elements. This increasingly makes maintenance-free plastic solutions the right choice. Lubrication-free linear guide systems from igus are already used in numerous applications in the food and packaging industry due to their wide range of performance, be it in beverage filling systems or in the bottle processing industry. Liners made of high-performance plastics ensure a smooth and clean adjustment. Especially for applications in the food industry, users can now rely on hygienic linear guides thanks to the new lubrication-free linear plain bearings made of iglidur A160. The blue material complies with the FDA and EU Regulation 10/2011 EC and is therefore suited for the special requirements of the food industry. The iglidur A160 has a high and online-calculable service life on stainless steel shafts, even in wet areas. The high-performance plastic is also characterised by its high media resistance. Another advantage: the liner is impervious to contamination thanks to the integrated dirt channels, and is easy to clean and replace. The new linear bearing component is currently available in eight dimensions for all drylin W housing bearings and carriages as well as for all drylin R round guides. |