Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
Presse |
|
Vous avez des questions ? Vous avez besoin de documentation ? Informations presse actuelles et photos à imprimer sont ici à votre disposition, il suffit de les télécharger. Il va de soi que vous pouvez aussi nous appeler, nous envoyer un e-mail ou un fax ! |
|
Contact presseVoulez-vous être ajouté à notre liste de distribution des médias ? |
Small e-chains allow for safe cable guidance in the most confined spaces27-03-18
A safe energy supply with highly dynamic cable travel is particularly important for machines with confined spaces. Therefore, igus has developed the small-sized E2.10 energy chain from the E2.1 series. The e-chain has an inner height of only one centimeter and an outer height of one and a half centimeters, making it ideal for the smallest of spaces. Like all links from the E2.1 product range, the chain links consist of only one bottom and side part, as well as one crossbar. The e-chain can be easily opened from both the top and the side with a screw driver. The opening mechanism is included in each initial order, which allows the chain to be opened within seconds and closed again by hand after the cables have been fitted. Products from the E2.1 series also have a durable stop-dog for up to 25 percent greater unsupported length, 100 percent higher fill weight and 10 percent less overall weight than its e-chain counterparts. The "brake" on the stop-dog of the links enables quiet-running properties, making the e-chain suitable in applications including automatic doors, vehicles or medical furniture. |