Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un site

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

BE(FR)
dryspin®
lead screw drive
application examples
Lead screw drives are machine elements that convert rotary movement into linear motion. dryspin® lead screw drives are always based on self-lubricating plastic nuts, enabling long-lasting operation without external lubrication. dryspin® lead screw drive technology

is based on the principle of lubrication-free linear technology. The properties and geometries of the lead screw drives, which are tailored to the plastic nut and lead screw, along with the unique dryspin® technology guarantee an even longer service life and greater efficiency.

Lead screw drive application examples by industry

What's coming next:


3D printing

3D printer/3D printing

Cleanroom 3D printer

Precise, reliable cleanroom 3D printer for processing thermoplastics.

3D printer for workshop and office

A precise, large-format 3D printer suitable for use in offices or workshops

Lumifold 3D printer

A compact, portable 3D printer that can still produce detailed 3D parts

Reprap xBot

A 3D printer that can produce its own essential parts quickly and precisely

Large-format 3D printer

A professional, technically advanced 3D printer that works reliably with FDM technology

Fabforge 3D printer

A precise, quiet 3D printer that meets the "Made in India" conditions

3D printed lead screw nut

Lead screw nut as an alternative to the conventional ball screw nut - directly from our own 3D printer

Miniature 3D printer

This 3D printer is only ten centimetres high, but prints objects of the highest quality.

Work platforms

Work platforms

Safety platform

A solution that provides more safety for work at height, for which the modular SRU safety platform for Euro pallet high-bay warehouses is used.

Vending machinery

Vending machinery

Fish-vaccination robot

A delta robot capable of picking up fish and injecting them with vaccine

Parcel lockers

A parcel station locker system that offers users maximum ease of maintenance

Biscuit moulding machine

A biscuit-pouring machine capable of producing the wide variety of shapes required by the customer and the market

Scanning machine

A mobile scanning machine that can be used to inspect even complex plates and free forms with air ultrasound

Automatic disinfectant machine

An automatic cleaning machine that disinfects cups in just a few seconds with steam at 140°C

Rotating car wash brush system

Washing complex parts automatically after they are painted is the task for which the rotating car wash brush system was developed

Cup tray adjustment

Components for the automatic cup tray adjustment mechanism for a fully automatic coffee machine

Book scanner

Lubrication-free drylin® trapezoidal lead screw nuts are used in a book scanner for the digitalisation of cultural assets.

Automation

Automation

Winding machine

Improved sliding properties thanks to 3D printed replacement parts in a winding machine.

Dosing machine

A dosing machine in which autocaps ensure that the dosing head closes effectively and automatically after each dosing operation

Gunda automation solution

Compact automation solution with high quality that is easy to operate

Installation rover

A remotely controlled installation rover for installing and uninstalling signalling balls on power lines

Automotive

Automotive

The benefits at a glance

Learn more and in detail about the reasons why dryspin® technology is used in automobiles. 

Rotating car wash brush system

Washing complex parts automatically after they are painted is the task for which the rotating car wash brush system was developed 

Front spoiler

A lead screw drive that is fitted on the outside of the vehicle, is exposed to water and dirt and nevertheless functions perfectly

Tailgate drive

An electrically operated lead screw drive is responsible for opening and closing the boot lid fully automatically.

Rear bench seat adjustment

An electrically operated lead screw drive inside the vehicle for adjustment of the rear bench seat.

TV lift in a caravan

A maintenance-free, vibration-resistant, durable motorised TV lift for a caravan interior.

Rail industry

Rail industry

The benefits at a glance

Maintenance-free in rail transport thanks to lubrication-free lead screw drives - reduced wear and extended service life

Gap bridging

No jamming or sluggishness during continuous sliding step operation
Switchgear

Switchgear

Use of high helix lead screw nut with flange in a switchgear ("linear switch") for a railway control panel.

Construction machinery

Construction machinery

Field drainage machine

An innovative field drainage machine that can manoeuvre plastic drainage tiles on construction sites, unrolling them next to the device

Pulley module

Ets Payant's pulley module, attached under an excavator boom, facilitates the movement of earth out of pits up to 65 metres deep

Levelling device

This device assists in levelling dry fills.
 
 

Boats

Boats and shipbuilding

Racing sailboat

Racing sailboat

A racing sailboat that floats above the water's surface thanks to special wing profiles and water pressure conversion 

DIY projects

DIY projects

DIY beer lift

Effortless raising and lowering  with the relevant load, low expenditure, no lubrication or maintenance, weather resistance.

Pool table

A drive system that can easily move a fixed, adjustable table in the pool - despite the permanent pool water environment.

Construction machinery

Facade technology

Sunblinds

Sunblinds

No matter how much sun shines, these sun shades ensure pleasant lighting conditions in the building.

Process engineering

Fluid technology

Shut-off valve

Error-free workflow in process technology
 
 
Double-component mixing station

Double-component mixing station

drylin® trapezoidal lead screw nuts and iglidur® high-performance polymer in two-component mixing station.
 

Beverage industry

Beverage industry

Labelling machine

Dry operating high-performance polymers from igus® enable a wide range of settings in Krones' labelling machines.

Beverage filling system

The Küppersbusch GmbH manufactures customer-specific beverage bottling systems with igus® bearing technology.

Wood Industry

Wood Industry

Paper processing machine

Clearance-free pre-loaded nuts enable precise and maintenance-free adjustment of the formats during format adjustment in the paper industry.

Camera technology

Camera technology

Camera mount

This holder is used for recordings with 3D cameras.

Installation angle adjustment

The drylin® trapezoidal lead screw nut was chosen for this application because it is lubrication-free and can be infinitely adjusted.

Food industry

Food industry

Espresso machine

An espresso machine that can be operated manually and without electricity.

Biscuit moulding machine

A biscuit-pouring machine capable of producing the wide variety of shapes required by the customer and the market
Commercial kitchen equipment

Commercial kitchen equipment

Chemical-resistant and corrosion-free: maintenance-free polymer plain bearings in commercial kitchen appliances.
Wafer baking plant
 
Rugged lead screw linear system for extracting paper ice cream cones.
 

 
 

Aviation and aerospace

Aviation and aerospace

Rocket module

A rocket module that collects space debris from orbit,

Aircraft throttle

A replica of the throttle valves for simulated 737 NG and 737MAX aircraft.

Medical

Medical technology

The benefits at a glance

Want more hygiene with lubrication-free lead screw drives? How can unwanted contamination be avoided in laboratories? 

Blister centre

A solution that compiles and blisters individual combinations for patients from up to 700 medications.

Cleanroom 3D printer

Precise, reliable cleanroom 3D printer for processing thermoplastics.

Filling system in laboratory technology

A clean bottling, which does not have to be sterile, but has to be very clean, and a low overall weight of the system

Birth simulator

Optimally simulated birth process with the SIMone birth simulator from 3B Scientific GmbH.

Laboratory unit for liquid handling

An extremely clean application of the igus products, as well as high efficiency and a fast feed
MRI robots

MRI-compatible robot

A simple installation of the parts, low maintenance effort and the best MRI compatibility
 
 
Rehabilitation equipment

Rehabilitation equipment

In this rehabilitation device drylin® lead screw nuts are used for
format adjustment.
Sample lock

Laser marking system

Among other things, the use of drylin® made it possible to halve the weight
of this laser marking station for the locking of samples.

Model making

Model making

Hot wire cutter

This machine cuts figures and elements from polystyrene blocks.
Hot wire cutting machine

Hot wire cutting machine

With this hot wire cutting machine polystyrene parts are cut, which are mainly used in model aircraft construction.

Furniture construction

Furniture making / Industrial design

Flexible media supply

A flexible media supply system that can be navigated in three dimensions to any location and disappears discreetly into the ceiling at the touch of a button.

Edge banding machine

Lubrication-free and clearance-free lead screw/nut system ensures precise glue application in edge banding machines.

Pool table

A drive system that can easily move a fixed, adjustable table in the pool - despite the permanent pool water environment.

Robots

Robots

Chess robot

Chess computer

Thanks to the drylin® TR high helix lead screw nuts used in two chess computers, large strokes can be covered in a very short time.

Solar technology

Solar technology

Solar panel

Smooth operation under extreme ambient conditions

Solar technology

Sports and rehabilitation equipment

Surfing machine

The sports equipment allows physical fitness to be trained on the basis of surfing movements - without any water at all

Rehabilitation device for children

A device that rehabilitates patients with lower limb dysfunction
Rehabilitation

Rehabilitation device

This rehabilitation device uses drylin® lead screw nuts for
format adjustment.

Textile industry

Textile industry

Leather industry

Leather splitting machine

Precise and durable - plastic plain bearings for a new type of leather splitting machine

Packaging industry

Packaging industry

Folding and gluing machine

When designing customer-specific folding box gluers, the special machinery manufacturer Bernhardt Maschinenbau relies on lubrication-free and maintenance-free linear plain bearings.

Heat and thermodynamics

Heat and thermodynamics

Folding and gluing machine

When designing customer-specific folding box gluers, the special machinery manufacturer Bernhardt Maschinenbau relies on lubrication-free and maintenance-free linear plain bearings.

Machine tools

Machine tools

M-series CNC machine

Stepcraft's CNC milling machines enable hobbyists and industrial users (such as prototype designers) to discover new freedom and turn their CAD drawings into reality.




Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH