Rol-kabelrupsen - rollen in plaats van glijden

Roller energy chain

Advantages of igus® roller-energy chain at a glance:

  • Roller energy chains are safe, space-saving and very low-maintenance. Cable lengths can be reduced by up to 50 % (compared to festoon systems)
  • Significant reduction in drive power to less than 37 % for moving the energy chain
  • Travel distances of 1,000 metres and more
  • For high speeds of up to 10 m/s
  • Uniform rolling resistance for applications with dirt
P4 kabelrups

System P4

Kabelrups P4.1

System P4.1

Kabelrups P4HD.56R

System P4HD.1R

Kabelrups E4.1R

System E4.1R

Toepassingsgebieden: praktische voorbeelden met behulp van de rol-kabelrups

Toepassingsvoorbeeld met de E4.1

Roller energy chain moves the pitch at the VELTINS Arena in Gelsenkirchen

On STS crane

In Stacker

In bucket wheel excavators

P4HD sample banderole

For maximum service life with optimised design - P4HD.56R heavy-duty roller chain

Test for long travel distances

Frequently asked questions (FAQ) for roller energy chain

P4HD sample banderole

For maximum service life with optimised design - P4HD.56R heavy-duty roller chain

Wellicht bent u ook geïnteresseerd in

Levensduurcalculator voor kabelrupsen

Determine service life

Bereken nu de levensduur
Recyclingprogramma

have the energy chain recycled

To the recycling program

Contacteer ons

Vragen? Neem dan contact op met:

Profile
Tjorven Iemants

Inside Sales ECS & BRG

+32 3 330 13 67Contacteer een expert

Customer Service