Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.
In the textile industry, using lubrication-free and dust-resistant components has top priority. With the maintenance-free and tribologically optimised high-performance polymers from igus, these and many other requirements are fully complied with. igus products require no additional lubrication and impress due to their long service life and smooth running, even at high cycle rates in textile machines.
▲ Tech up
Very low coefficient of friction
Lasts up to three times longer in rotating and linear applications than iglidur J
Longer maintenance intervals thanks to very low wear properties
Maintenance-free
▲ Tech up
Contact resistance 10^6 to 10^9 ohms * cm
Excellent service life – for example, a pivoting abrasion resistance factor of 2 to PA 12
No
minimum order quantity, no tool costs
▲ Tech up
Powder coating of wear-resistant parts with high-performance polymers
Lasts up to four times longer than iglidur IC-01
(rotating, t=23°C, p= 1MPa, v= 0.3m/s)
Lubrication-free and maintenance-free
▲ Tech up
Lubrication-free guide rollers without ball bearings
Individual solid rollers made from tribologically optimised iglidur materials
Lower costs for maintenance, no costs for lubricants
Special solutions are just as much part of the igus product range as standard parts. Our experts match the choice of the manufacturing process and the component material precisely to your needs. The right material for your purposes is selected from a wide range of wear-resistant and maintenance-free high-performance polymers.
See for yourself the quality of our products. The sample box contains important information and igus products for typical applications in the textile industry. These include among others energy supplies, plain bearings, pillow block bearings, spherical bearings and ball bearings, cables, tribo-tape and linear guides.
In the textile industry, quality, precision and cleanness are essential. Therefore, the high reliability and absolute freedom from lubricants speak for the use of energy supplies in flat knitting machines. The igus e-chain ensures safe cable guidance in the machine and long cable service life.
By combining an igus plain bearing with a thin-walled metallic bushing, a light sensor could be built, which additionally leads to a cost reduction of 40%.
Until an e-chain was used in this wall cleaner, the electricity cable regularly got twisted, leading to short circuits and downtime of the plant. So as to avoid these incidents, the operator used e-chains by igus and the problem was solved.
Do you have questions or need information on the use of our energy chains, plain bearings, linear guides and so on in utility vehicles? Our experts are always happy to advise and help you.
Contact an expert now