Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un site

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

BE(FR)

The mobile flip chart - CompactChart

Flexible, innovative and light

The CompactChart from Compact Solutions GmbH stands out as an all-rounder compared to a normal flip chart. Thanks to the integrated flip holder, the CompactChart can be converted from a whiteboard to a flip chart. In this way, parts of the presentation can be put on paper in advance or elaborations can be saved for a later date. With only seven kilograms, the CompactChart is a real lightweight. It weighs half as much as conventional flip charts and can be easily transported anywhere by bus, train, car or plane. With its linear technology, igus helps to make the CompactChart light, easy to use and practical. The CompactChart can be set up in less than ten seconds in two easy steps - without any tools.

Profile:

  • What was needed: drylin® N guide rails in combination with guide carriages
  • Requirements: The components should be particularly light in order not to increase the carrying weight significantly. In addition, no lubricating greases or oils must contaminate the carrier. The linear guide should strengthen the flip chart and have low friction. In addition, assembly/disassembly should be possible intuitively without instructions.
  • Products used: drylin® N low-profile guide system
  • Success for the customer: The linear guides used offer high resilience, are absolutely clean and maintenance-free and lubrication-free. There is also a long service life. For the transport of the CompactCharts, the products from igus are extremely light due to the aluminium and plastic materials and extremely space-saving with a system width of 17mm and a height of 9.5mm.
CompactChart

Products used

drylin® N rail NS-01-17

drylin N
To the product

drylin® N carriage NW-02-17

drylin N
To the product

Problem

It's difficult to design a flip chart that is intuitive and easy to use at the same time, but also robust enough to withstand temperatures and individual environments, e.g. during transport. The heavy and bulky design of traditional flip charts makes it difficult to transport. It must also be ready to use without any additional explanations or preparations. Weight also plays a big role.

Solution

In addition to the compact type, the drylin® N guide system is particularly impressive due to its robust design. Whether used indoors or outdoors, at high or low temperatures, in a clean or dirty environment, the system works smoothly and in a fail-safe manner.  Taking the CompactChart with you is easy, as is the set-up. Users do not need to carry out any maintenance, once installed it reliably fulfils its requirements.

Function and service life of all drylin® N sizes predictable around the clock in the online configurator for linear technology.  For this purpose, all CAD models of the drylin® N linear guides can be loaded.

Application pictures:


Ask our expert

Icon_Button - Expert The igus® expert will gladly advise you – no strings attached.
Contact us here

Configurator

Icon_Button - Configurator Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Download whitepaper

Icon_Button - White Paper When to use plastic linear bearings and linear guides with recirculating ball systems?
Download whitepaper

Application video:

The innovative CompactChart is aimed at people who regularly convey information in graphic form in small groups or who work together in an agile way. From training to sales, there are no limits to what you can do. Regionality and sustainability are particularly important to Compact Solutions GmbH, which led them to develop CompactChart as a high-quality and durable product. You can now present with the highest standards, because the daily companion stands out for much more than its mobility.



Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® GmbH signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® GmbH