Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
Mon interlocuteur
Sélectionner un site

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

BE(FR)

Heavy Plastics - offshore applications

40 years' experience

igus® is a specialist in the area of plastic research and can look back on 40 years of experience here. Specially developed high-performance plastics enable the use of igus® e-chain systems® in almost all application areas. Damp, dirt, chips, heat, cold, we have the solution for every requirement and do not use any steel or other metals in our e-chain® materials. In an increasing number of heavy duty areas, steel systems are being successfully replaced by igus® plastic e-chains® due to their exceptional suitability.


State your requirements and we fulfil them:

Corrosion-free

Cost-efficient, modular design

Long life at minimum maintenance costs

Resistance against dirt, chemicals and high temperatutres

Proven, tested material with igus® system garantee

Low weight with high stability

TÜV certified



That is only a few points that we consider when selecting and designing your "heavy-duty system". See all the things for yourself that are possible in the heavy-duty area with igus® - plastics for longer life®.

Examples in offshore application

The plastic energy chain guides 200kg/m cables on an offshore drilling vessel

A robust plastic e-chain ensures safe cable guidance for an offshore drill skid

Plastic energy chain for safe cable guidance on a 2000HP jack-up rig

Robust E4.1 e-chains are used for the cantilever and drill floor skid on this drilling vessel.

Robust energy chains for moving the drill floor skid on drilling vessels

The manufacturer uses strong, compact plastic energy chains on an offshore drilling platform

Gantry crane

Long travels with opposing e-chains® on gantry cranes for risers on drill ships, semi-submersibles and drilling platforms. Complete systems with trough modules and chainflex® cables.

FPSO Mooring turret

The rotation module on the winch of the Riser Pull-In System with mooring turret.

Welding equipment on a pipe-laying vessel

Swarf-resistant energy chain for welding equipment on a pipe-laying vessel

Retractable ship propulsion systems: compact guidance for heavy cables

Strong E4.1 series energy chains designed as multiband chains for high cable weights

Pipe handling on drilling vessels: safe cable guidance with E4.1 energy chains

For these two drilling vessels, pipe handling cable guidance needed a permanent solution.

Multi purpose tower

Vertical travel on a "Multi Purpose Tower" on a drilling vessel. Enclosed e-chainsystems® with 40m travel to operate finger board and top drive.

Maritime crane

Changed crane supply on an installation vessel: An XXL energy chain with a rearward bendingradius shall ensure the power and signal supply as an alternative to a slip ring.

Knuckle boom crane

Rotary systems for offshore knuckle boom cranes with 540° angle of rotation

Rack & pinion top drives

Energy supply to rack and pinion lifting equipment for top drive systems.

Energy chains for sheerleg cranes with cable weights of up to 45kg/m

Long travels of 50 metres and more with igus® HD roller chains on sheerleg cranes.

Installation de traitement
des boues

Beaucoup moins lourde que des chaînes porte-câbles en acier comparables, la plus grande chaîne porte-câbles en polymères du monde déplace sans effort une masse de remplissage de plus de 100 kg par mètre.

Plateforme « Ampelmann » à stabilisation automatique

Cette plateforme baptisée « Ampelmann » est utilisée en pleine mer.

Roller energy chain on ship unloaders over 400m travel

On a 441.3 m travel, a roller energy chain reduces the drive power by 75%

Secteur off-shore

Equipement de manipulation de tubes avec une chaîne porte-câbles en polymères igus®. La chaîne porte-câbles procure une grande stabilité et une grande fiabilité à cette opération.

OpenHydro tidal turbine

A plastic chain makes any kind of maintenance on the open sea obsolete; a conventional metal chain would not be adequate for the combination of technical, climatic and mechanical requirements.

Pontoon

The service boats of a wind farm operator are prepared for use at this pontoon in Barrow-in-Furness, Great Britain.

Rust-free roller chain

The maintenance-free polymer bearings are used in rust-proof roller chains, which are employed to drive main and auxiliary equipment.

Oil platform

drylin® plastic plain bearings in an inspection device for offshore drilling riser

More examples for difficult and extreme applications

Norway. Upright application for Aker Kværner Maritime Hydraulics AS.
Pre-assembled for the semi-submersible platform West Edrill.
Germany. Decommissioning Karlsruhe research reactor. The dismantling of a nuclear power plant with a zigzag chain.
Czech Republic. Lhoist a.s. modular principle steel construction in lime works.
Czech Republic. Enclosed e-chain system® directly on coal conveyor.
Czech Republic. Porici company CEZ a.s. power supply for coal transportation.
Czech Republic. Ventilation machine in underground storage facility of a power station.
Midland Bricks in Australia is the largest brick manufacturer in the world! Three e-chains® have been in operation round the clock since 2003 and still look the same as on the first day.
Maanshan steel and ironworks: High temperatures, large loads, a lot of dust and high speed.
voestalpine Stahl Donawitz: High level of dirt during descaling of the rails to be milled.
Slovakia, aluminium works. Error-free operation for 9 years. Distance 62 m, speed 0,3 m/s.
Czech Republic. Ventilation machine in lime works.
Germany. BASF in Ludwigshafen, scraper for fertilizer, since 1998, e-chain®: 4040.32.250.0
Austria, Niklasdorf, ABV, district heating plant
RTG in India, distance: 22m, e-chain®: 5050.30.550.0, customer: Kalmar, for ATM
Plaster dust
Quayside crane with igus® e-chain systems®. Long distances up to 800 m are possible.
Norway: e-chain® with chainflex® in a truck wash. In contact daily with street dust and mud. chainflex® cables perform exceedingly well.
Shagang, steel and ironworks in China. High temperatures, high speeds, heavy dust.
Czech Republic. CEZ a.s. modular system for supplying power to a coal excavator.
Long distance in a bulk goods storage facility
Crane builder Noell in Panama. Application: RTG; distance: 19,5 m; up to 60 m/min.
Czech Republic. Shipyard Kresice-Loubi; refuelling point for cargo ships.
Compost mud
Meishan steel and iron works, Nanjing in China. Crane, heavy dust, high tempo.

Further interesting applications from extremely diverse areas can be found here.



Les termes "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" sont des marques protégées de la société igus® en République fédérale d'Allemagne et le cas échéant à niveau international. Il s'agit ici d'une liste non exhaustive de marques (demandes de marques en cours ou marques déposées par exemple) de la société igus ou de sociétés affiliées à igus en Allemagne, dans l'Union européenne, aux États-Unis et/ou dans d'autres pays ou juridictions.

La société igus® SE & Co. KG signale qu'elle ne vend pas de produits des sociétés Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber ni de tous les autres fabricants d'entraînements indiqués sur ce site Web. Les produits proposés par igus® sont des produits de la société igus® SE & Co. KG