Mon interlocuteur
Sélectionner un site

Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.

Lightweight and
high load capacity

igus® plastic solutions for model making

Model making is not always some kind of hobby or handicraft. It offers model makers the possibility to express themselves in a creative way and show what they can do with their hands. Models such as ships, aircraft and vehicles are recreated on many scales using construction kits, demanding work that requires great attention to detail. Alongside design in terms of shape and colours, technology and electronics also play an important role. Whether put into motion by remote control (RC) or just as an ornamental model on a shelf – love of detail and precision makes model making so popular. The motion plastics manufacturer igus is setting new technological standards in this sector. Maintenance-free plain bearings, spherical bearings and linear guides offer many benefits especially for model making. The combination of a light weight with high mechanical strength are ideal for high-quality models.

Contact an expert now

The benefits of our products at a glance:

  • Cost-effective
  • Maintenance-free
  • Lubrication-free
  • Lightweight
  • Insensitive to dust and dirt
  • Corrosion-free
  • Vibration-dampening
  • For heavy-duty applications

igus products in the construction of model cars

Products used in model making

Smallest diameters, bend radii and micro versions in all product areas

iglidur plain bearings

iglidur plain bearings

  • Lightweight and quiet
  • Resistant to dirt
  • Wide range of standard products and customised design

igubal spherical bearings

igubal spherical bearings

  • Up to 40% more cost-effective than spherical bearings made of metal
  • 80% lighter than metal alternatives
  • Lubrication-free and therefore low-maintenance

Polymer slewing rings (PRT)

iglidur PRT slewing rings

  • Lightweight
  • Split bearings for difficult installation situations
  • Suitable for high load applications

xiros ball bearings

xiros ball bearings

  • Tough
  • Corrosion-resistant
  • Predictable service life

drylin N low-profile linear guides

drylin N miniature guides

  • Very lightweight
  • Low installation height 6mm-12mm
  • Numerous carriage options

E2 micro e-chains

E2 micro e-chain

  • For the smallest of installation spaces
  • Stable, light and quiet
  • Perfect for highly dynamic applications


Selected applications of our customers


Further information

igus delivery service

Conseil

Je me réjouis par avance de répondre à vos questions

Livraison et conseil technique

En personne:

Du lundi au vendredi de 8h à 20h. Le samedi de 8h à 12h à Cologne en Allemagne

En ligne:

24h/24