Mijn contactpersoon
Selecteer locatie

Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.

You can rely on the igus® quality

igus quality is confirmed. In accordance with the ISO 9001 and IATF16949 standards, whose implementation is regularly tested and certified, igus has been operating a distinctive quality management system for many years. Our quality policy is based on the objective of identifying and meeting customer needs, and of being a professional partner and reliable supplier. igus is always committed to manufacturing products with the highest quality standards and to developing innovative solutions.

Optical sorting system Optical sorting system: 100% monitoring with up to 10 parts/s
Batch tests cables Permanent batch testing to ensure the quality level

Test certificates and quality seal


 

ISO 9001

DIN EN ISO 9001

igus® is certified according to DIN EN ISO 9001 in the area of energy chains with cables and harnessing as well as polymer plain bearings.

IATF 16949

IATF 16949

igus is certified according to ISO/TS 16949 in the area of energy chains with cables and harnessing as well as polymer plain bearings.

​​​​​​​ISO 14001 : 2015

We are certified according to ISO standard 14001, a recognised basis for environmental management systems. 
 

RoHS Logo

RoHS

The iglidur and igumid materials have been tested for their components in accordance with 2011/65/EU (RoHS).

UL verified

Brand promise "igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" certified by UL

DESINA logo

DESINA

chainflex cables are manufactured based on the recommendation of the Verein Deutscher Werkzeugmaschinenfabriken (VDW = Association of German Machine Tool Industry) for the purpose of standardising components, interfaces and connecting systems.

IPA logo

IPA clean room

Various igus products are certified with the best classification possible, ISO class 1, by the IPA Fraunhofer Institute.

ESD icon

ESD applications

igumid ESD material in grey, has been offering explosion protection and protection against electrostatic build-up since June 2002.

Logo TÜV Rheinland

TÜV checks types

igus e-chains and e-tubes have been tested by the TÜV regarding their construction.

Logo TÜV Rheinland

TÜV noise test

igus e-chain systems operate silently. Various energy supply systems have been compared in the TÜV acoustic laboratory and at igus GmbH.

Logo INTERBUS

INTERBUS

chainflex cables are manufactured according to international standards.


Approvals:


 

RU logo

UL material approval

All igumid materials for e-chains and e-tubes have got the UL material approval.

VDE logo

VDE

Approval by the "Verband Deutscher Elektrotechniker"

CSA logo

CSA

Approval by the Canadian Standards Association.

CEI logo

CEI

Approval by the Commission Electrotechnique Internationale.

CE logo

CE

Approval by Customer Equity


Awards and recognitions


 

IHK Cologne logo

Recognised training company

The German chamber of industry and commerce (IHK) in Cologne adjudged us as a recognised training company with "outstanding achievements in vocational training".

iF Design Award

iF Design Award

Since 1987, igus products have regularly received the iF Design Award.

red dot logo

Red Dot design award

Since 2006, igus products have received the Red Dot award more than once.


Quality from the igus test laboratory

Applications with a high cycle life, at high speeds and accelerations and under demanding environmental conditions require testing to ensure correct function. This is especially true for energy chains and cables as well as polymer plain bearings and linear systems. igus conducts tests continuously in its in-house laboratory under real conditions.
 
Test laboratory for energy chains
Test laboratory for cables
Test laboratory for plain bearings
Test laboratory for linear technology
Test laboratory robolink


Advies

Ik beantwoord graag uw vragen persoonlijk

Shipping and consultation

Persoonlijk:

Maandag t/m vrijdag van 8.00 uur - 20.00 uur.
Op zaterdagen 8.00 uur tot - 12.00 uur.

Online:

24h