Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.
Whether packaging, textile industry, testing technology and quality assurance or model making: xiros plastic ball bearings are already used in a wide variety of areas. Due to the maintenance-free dry operation and the use of xirodur® high-performance polymers, various application problems can be successfully solved in areas where conventional ball-bearing solutions made of metal are unsuitable.
Self-lubricating plastic ball bearings are used in labelling machines and ensure smooth running.
To mount the washing brushes, the manufacturer "cycleWash" has used two xiros slewing ring ball bearings.
Deep groove ball bearings from igus, give pool cleaners a steady and powerful underwater operation
In the mechanical drive unit of a pellet stove, xiros ensures smooth running in the long-term.
Maandag t/m vrijdag van 8.00 uur - 20.00 uur.Op zaterdagen 8.00 uur tot - 12.00 uur.
24h