Harnessed cables suitable for Harmonic Drive

High-quality readycable® cables with especially long service life suitable for Harmonic Drive harnessed for use in energy chains. Especially resistant and durable in moving applications. In order to guarantee the high performance even in heavy-duty applications, igus® subjects all readycable® products to a strict quality control and functional testing in its in-house laboratory. Whether servo cables, motor cables, signal cables or encoder cables – the range of products includes harnessed cable types with numerous conformity and approval standards with guarantee. Irrespective of the length involved, no cutting charges are incurred for readycable® cables.

Nombre de produits : 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Conseil

Je me réjouis par avance de répondre à vos questions

Mitch Jönsson
Mitch Jönsson

igus-icon-phone+32 3 330 13 66

Livraisons et conseils techniques

Par téléphone
Du lundi au vendredi de 8h à 18h.
Permanence assurée par l'Allemagne le samedi  de 8h à 12h.
Online
Chat disponible
24h/24