Super aluminium guide trough

For general applications: Simple and cost-effective basic design as well as version for complex engineering applications

  • Very simple, modular assembly
  • Corrosion-resistant, seawater-resistant aluminium profile
  • Wear-reducing: glide strips protect from wear on the sides
  • Conductivity according to DIN EN 61537 - standard
  • Huge range: aluminium profile (standard: 2m section)
  • For heavy-duty applications: heavy-duty bottom clamp
Nombre de produits : 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Conseil

Je me réjouis par avance de répondre à vos questions

Mitch Jönsson
Mitch Jönsson

igus-icon-phone+32 3 330 13 66

Livraisons et conseils techniques

Par téléphone
Du lundi au vendredi de 8h à 18h.
Permanence assurée par l'Allemagne le samedi  de 8h à 12h.
Online
Chat disponible
24h/24