igus triflex classic square

Square triflex® – The Robust Energy Chain for Less Demanding 3D Movements

The square triflex® energy chain from igus® is specifically designed for safe cable and hose guidance in complex, three-dimensional motion applications. Its rectangular shape provides enhanced stability and mechanical protection against external conditions – ideal for use in harsh industrial environments and under high mechanical loads.

Key benefits at a glance:

✅ Rectangular geometry for maximum stability and defined cable routing

✅ Fully enclosed design – optimal protection against dirt, chips, and external influences

✅ Modular joint system – supports 1-, 2-, or 3-axis movements

✅ High tensile strength – suitable for vertical applications and long travel distances

✅ Tool-free assembly and disassembly – chain links connect and disconnect easily
 

The square triflex® is available in various sizes, bend radii, and reverse bend radii (RBR), making it suitable for applications in machine tools, medical technology, and many other industries. Thanks to its enclosed design, it is especially effective in dirty environments and reliably protects sensitive cables.

Aantal producten: 0
Helaas zijn er momenteel geen producten beschikbaar in deze categorie. Heeft u hulp nodig of een oplossing op maat? De igus® LiveChat helpt u onmiddellijk verder! Of stuur ons een bericht!

Advies

Ik beantwoord graag uw vragen persoonlijk

Mitch Jönsson
Mitch Jönsson

igus-icon-phone+32 3 330 13 66

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur