PMAFIX connection fittings VND - straight - grey

I-SVND-M12MGT product image
igus-icon-lupe
I-SVND-M12MGT technical drawing
igus-icon-lupe
1 van 2
I-SVND-M12MGT product image
I-SVND-M12MGT technical drawing
  • High-grade formulated polyamide
  • Self-extinguishing, free of halogens, phosphorus and cadmium
  • Outstanding impact resistance
  • Temperature range: -40°C to +105°C; short-term: to +160°C
  • Scope of supply IP66(VND): Fitting with pre-assembled universal security locks (AFN2), IP68(VNV): Fitting with oval locks (OVN2), tube seal and thread seal (NVN3, SVN4)
  • PG thread
  • Metric thread
  • Color: black
igus-icon-lieferzeitI-SVND-M12MGT
M12X1,5
7
metrische schroefdraad; standaard voor de hoogste compatibiliteit
IP66

Contacteer ons

Vragen? Neem dan contact op met:

Customer Service