Indiquez-nous votre code postal, et nous vous dirons aussitôt lequel de nos collaborateurs pourra vous aider.
REV shipyard products are used worldwide in a marine environment so special plain bearing materials are required for the bearing points. In addition to salt water, the catamaran is also exposed to intense heat and intensive use. As the plain bearings are used in the steering, the lifting mechanism of the electric motor and in the gearbox, they also need a long service life. The task was therefore to find the right plain bearing materials for these requirements. Additionally, a plain bearing with special dimensions had to be manufactured for one of the bearing positions.
The igubal spherical bearing and the plain bearing with special dimensions made of the material iglidur H are now used. This material is characterised primarily by high temperature and chemical resistance. It is also suitable for underwater applications and can therefore be used in a catamaran without any problems.