ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm

15050.07.150.0.ESD product image
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
1 van 4
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
Inwendige hoogte [Hi]
Inwendige hoogte [Hi]
80 mm
Max. kabeldiameter
Max. kabeldiameter
72 mm
Openingsprincipe
Openingsprincipe
Kan in de inwendige- en uitwendige radius worden geopend
Inwendige breedte [Bi]
Inwendige breedte [Bi]
75 mm
Krommingsradius [R]
Krommingsradius [R]
150 mm

Advies

Ik beantwoord graag uw vragen persoonlijk

Mitch Jönsson
Mitch Jönsson

igus-icon-phone+32 3 330 13 66

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur