ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

14240.05.150.0.ESD product image
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
1 van 4
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
Inwendige hoogte [Hi]
Inwendige hoogte [Hi]
62 mm
Max. kabeldiameter
Max. kabeldiameter
56 mm
Openingsprincipe
Openingsprincipe
Kan in de inwendige- en uitwendige radius worden geopend
Inwendige breedte [Bi]
Inwendige breedte [Bi]
50 mm
Krommingsradius [R]
Krommingsradius [R]
150 mm

Advies

Ik beantwoord graag uw vragen persoonlijk

Mitch Jönsson
Mitch Jönsson

igus-icon-phone+32 3 330 13 66

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur