igus-icon-lupe
igus-icon-lupe
1 van 2
- High-grade formulated polyamide
- Self-extinguishing, free of halogens, phosphorus and cadmium
- Outstanding impact resistance
- Temperature range: -40°C to +105°C; short-term: to +160°C
- Scope of supply IP66(VND): Fitting with pre-assembled universal security locks (AFN2), IP68(VNV): Fitting with oval locks (OVN2), tube seal and thread seal (NVN3, SVN4)
- Color: black
igus-icon-lieferzeit-dotI-BVND-P13MGT-11
PG13,5
7
PG
IP66