PMAFLEX PCL: Very flexible, medium-weight CSA corrugated tubes – black

I-PCLT-07B product image
igus-icon-lupe
I-PCLT-07B technical drawing
igus-icon-lupe
I-PCLT-07B technical drawing
igus-icon-lupe
1 van 3
I-PCLT-07B product image
I-PCLT-07B technical drawing
I-PCLT-07B technical drawing
  • Polyamide 6.6.6 specially modified to withstand freezing temperatures
  • Self-extinguishing
  • Halogen- and cadmium-free, high impact resistance, even at low temperatures
  • Temperature range:-50°C to +105°C; short-term: +150°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
  • Profile T (fine profile T - tight bending radius) or G (coarse profile G - high pull-out strength)
igus-icon-lieferzeit-dotI-PCLT-07B
7
Fine profile T - tight bending radius

Advies

Ik beantwoord graag uw vragen persoonlijk

Mitch Jönsson
Mitch Jönsson

igus-icon-phone+32 3 330 13 66

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur