PMAFLEX VOH: flexible, very heavy design – black

I-VOHG-95B product image
igus-icon-lupe
I-VOHG-95B technical drawing
igus-icon-lupe
I-VOHG-95B technical drawing
igus-icon-lupe
1 van 3
I-VOHG-95B product image
I-VOHG-95B technical drawing
I-VOHG-95B technical drawing
  • Specially modified polyamide 6
  • Very good self-extinguishing properties
  • Free of halogens and cadmium
  • High impact and tear-out resistance
  • High rigidity and compression strength
  • Temperature range: -40°C to +105°C; short-term: +150°C
  • Chemical resistance: Against fuels, mineral oils, greases, alkalis, weak acids and bases, etc.
igus-icon-lieferzeitI-VOHG-95B
95
Coarse profile G - high pull-out strength

Advies

Ik beantwoord graag uw vragen persoonlijk

Mitch Jönsson
Mitch Jönsson

igus-icon-phone+32 3 330 13 66

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur