EC / BLDC motors

Brushless DC motors, so-called EC/BLDC motors, do not have carbon brushes and in principle work like three-phase synchronous motors. This is achieved by means of an electrical circuit (Hall) which actuates the coils one after the other. As a result, the EC motor has a long service life and is maintenance-free. In general, these motors can be used for dynamic and higher speeds with constant torque. The EC/BLDC motors are used, among other things, in packaging and inspection technology, such as sensor and camera movements - also in the food, outdoor and spray water sectors.

Aantal producten: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Advies

Ik beantwoord graag uw vragen persoonlijk

Wim Laporte
Wim Laporte

igus-icon-phone+32 474 24 01 42

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur