BLDC motors

Brushless DC motors, so-called EC/BLDC motors, do not have carbon brushes and in principle work like three-phase synchronous motors. This is achieved by means of an electrical circuit (Hall) which actuates the coils one after the other. As a result, the EC motor has a long service life and is maintenance-free. In general, these motors can be used for dynamic and higher speeds with constant torque. The BLDC motors are used, among other things, in packaging and inspection technology, such as sensor and camera movements - also in the food, outdoor and spray water sectors.

Aantal producten: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Advies

Ik beantwoord graag uw vragen persoonlijk

Wim Laporte
Wim Laporte

igus-icon-phone+32 474 24 01 42

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur