Guide trough

Guide trough is used for long travels. They support the smooth low friction operation of the energy chains and energy tubes. Trough type: We offer guide troughs made of corrosion-resistant aluminium, steel or stainless steel. Delivery details: The troughs are delivered in 2m sections. The trough side parts can be linked with the base by screwing, welding or a special igus® installation set. The fixed end module for the guide trough is a quick fix for mounting the stationary end of an energy chain with a KMA mounting bracket. With this module, easy attachment of the energy chain with plastic-metal mounting bracket (KMA) to guide trough is possible, without drilling.

Aantal producten: 0
Helaas zijn er momenteel geen producten beschikbaar in deze categorie. Heeft u hulp nodig of een oplossing op maat? De igus® LiveChat helpt u onmiddellijk verder! Of stuur ons een bericht!

Contacteer ons

Vragen? Neem dan contact op met:

Customer Service