Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.
General features | Unit | iglidur® A180 | test method |
Density | g/cm³ | 1,46 | |
Colour | white | ||
Max. humidity absorption at 23°C/50% R. H. | % weight | 0,2 | DIN 53495 |
Max. water absorption | % weight | 1,3 | |
Coefficient of surface friction, dynamic, against steel | µ | 0,05 - 0,23 | |
PV values max. (dry) | MPa x m/s | 0,31 | |
Mechanical properties | |||
Bending E-module | MPa | 2.300 | DIN 53457 |
Tensile strength at +20 °C | MPa | 88 | DIN 53452 |
compressive strength | MPa | 78 | |
Maximum recommended surface pressure (20° C) | MPa | 28 | |
Shore D hardness | 76 | DIN 53505 | |
Physical and thermal properties | |||
Max. long term application temperature | °C | +90 | |
Max. short term application temperature | °C | +110 | |
Lower application temperature | °C | -50 | |
Heat conductivity | [W/m x K] | 0,25 | ASTM C 177 |
Coefficient of thermal expansion (at 23° C) | [K-1 x 10-5] | 11 | DIN 53752 |
Electrical properties | |||
Specific forward resistance | Ωcm | > 1012 | DIN IEC 93 |
Surface resistance | Ω | > 1011 | DIN 53482 |
m/s | Rotary | oscillating | Linear |
Constant | 0,8 | 0,6 | 3,5 |
Short-term | 1,2 | 1 | 5 |
iglidur® A180 | Operating temperature |
Lower | - 50 °C |
Upper, long-term | + 90 °C |
Upper, short-term | + 110 °C |
Secure axially in addition | + 60 °C |
iglidur® A180 | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0,05 - 0,23 | 0,09 | 0,04 | 0,04 |
Medium | Resistance |
Alcohols | + |
Hydrocarbons | + |
Greases, oils without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | + |
Strong bases | + to 0 |
Specific forward resistance | > 1012 Ωcm |
Surface resistance | > 1011 Ω |
Maximum moisture absorption | |
---|---|
by +23 °C/50 % r. F. | 0,2 weight-% | Max. water absorption | 1,3 weight-% |
Diameter d1 [mm] |
Shaft h9 [mm] |
iglidur® A180 F10 [mm] |
Housing H7 [mm] |
Up to 3 | 0 - 0,025 | +0,014 +0,054 | 0 +0,010 |
> 3 to 6 | 0 - 0,030 | +0,020 +0,068 | 0 +0,012 |
> 6 to 10 | 0 - 0,036 | +0,025 +0,083 | 0 +0,015 |
> 10 to 18 | 0 - 0,043 | +0,032 +0,102 | 0 +0,018 |
> 18 to 30 | 0 - 0,052 | +0,040 +0,124 | 0 +0,021 |
> 30 to 50 | 0 - 0,062 | +0,050 +0,150 | 0 +0,025 |
Maandag t/m vrijdag van 8.00 uur - 20.00 uur.Op zaterdagen 8.00 uur tot - 12.00 uur.
24h