Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.
m/s | Rotary | oscillating | Linear |
Constant | 1 | 0,7 | 4 |
Short-term | 2,5 | 1,8 | 6 |
iglidur® W300 | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0,08 - 0,23 | 0,09 | 0,04 | 0,04 |
Diameter d1 [mm] |
Shaft h9 [mm] |
iglidur® W300 E10 [mm] |
Housing H7 [mm] |
Up to 3 | 0 - 0,025 | +0,014 +0,054 | 0 +0,010 |
> 3 to 6 | 0 - 0,030 | +0,020 +0,068 | 0 +0,012 |
> 6 to 10 | 0 - 0,036 | +0,025 +0,083 | 0 +0,015 |
> 10 to 18 | 0 - 0,043 | +0,032 +0,102 | 0 +0,018 |
> 18 to 30 | 0 - 0,052 | +0,040 +0,124 | 0 +0,021 |
> 30 to 50 | 0 - 0,062 | +0,050 +0,150 | 0 +0,025 |
> 50 to 80 | 0 - 0,074 | +0,060 +0,180 | 0 +0,030 |
> 80 to 120 | 0 - 0,087 | +0,072 +0,212 | 0 +0,035 |
>120 to 180 | 0 - 0,100 | +0,085 +0,245 | 0 +0,040 |
Medium | Resistance |
Alcohols | + to 0 |
Hydrocarbons | + |
Fats, oils, without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | + |
Strong bases | 0 |
Specific forward resistance | > 1013 Ωcm |
Surface resistance | > 1012 Ω |
Maandag t/m vrijdag van 8.00 uur - 20.00 uur.Op zaterdagen 8.00 uur tot - 12.00 uur.
24h