igubal® rod end bearings are corrosion-free and can be used without problems even under harsh conditions. In humid or wet environments, they are resistant to weak acids and alkalis. The insensitivity to dirt and dust should be emphasised.
Housing made of igumid® G, a particularly impact-resistant, long fibre reinforced polymer. Suitable for long-term use at temperatures from -40°C to +90°C
For the standard spherical plain bearings, the spherical ball is made of iglidur® W300, a material that is characterised by the lowest coefficient of friction in dry operation and an extremely low stick-slip tendency. This is especially important for low loads and very slow movements.
Maintenance-free dry operation
Especially cost-effective
No lubrication
High rigidity
Very high durability under alternating loads
Compensation of misalignment
Compensation of edge loads
Resistant to dirt, dust and lint
Resistant to corrosion and chemicals
Can be used in liquid media
Vibration-dampening
Suitable for rotating, oscillating and linear movements
Inner rings bearing arrangement with very low backlash