Your configuration
Image exemplary
Selection
Reset
Cable type
Please select
Bus cable
Control cable
Data cable
Measuring system cable
Motor cable
Servo cable
Bus system
CAN Bus
CAT 5 / GigE
Profibus
Number of cores / cross section
Overall shield
Inner jacket
Outer jacket
Color
Please select
Sulfur yellow RAL1016
Zinc yellow RAL1018
Pastel orange RAL2003
Flame red RAL3000
Tomato red RAL3013
Red violet RAL4001
Steel blue RAL5011
Sky blue RAL5015
Moss green RAL6005
Yellow green RAL6018
Silver gray RAL7001
Window gray RAL7040
Clay brown RAL8003
Deep black RAL9005
Printed text
More technical markings will be added.
Quantity
Individual length
Please select
3000m
4000m
5000m
10000m
Bending radius
Travel length (m)
Application type
Please select
Gliding
Unsupported
Hanging
Torsion
Unfortunately, a suitable product for the direct order was not found for your selection. Instead, use the free inquiry.
Desired product
Cable type
C/C
Stranding
Core identification
Overall shield
Outer diameter
Oil resistance
Bending radius
Temperature range
Bus system
Inner jacket
Outer jacket
Approvals
Color
Printed text
Travel length
Application type
Request offer
Free inquiry
Add to cart