For temperatures up to 392°F
iglide® T500 highly wear-resistant spherical ball
Easy to install
Compensation for alignment errors
Corrosion resistance
Lightweight
Maintenance-free, self-lubricating
Chemical resistant
Can be used underwater
Type: |
|
d1 [inch]: |
|
| Order no. | d1 E10 | dB | H length | L Width | J Center oblong hole ±0,1 | A1 Height crossbar | Ag Height total | N Oblong hole d x l | Max. tilt angle | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
| EFOM-05-HT | 5 | 14 | 33.8 | 16 | 24 | 4.5 | 8.5 | 3.2 x 5.0 | 29° | 8.83 EUR | |
| EFOM-06-HT | 6 | 14 | 33.8 | 16 | 24 | 4.5 | 8.5 | 3.2 x 5.5 | 27° | 9.16 EUR | |
| EFOM-08-HT | 8 | 18 | 44.2 | 22 | 31 | 5.5 | 10.5 | 4.3 x 6.5 | 24° | 9.49 EUR | |
| EFOM-10-HT | 10 | 22 | 52 | 26 | 36 | 6.5 | 12 | 5.3 x 8.0 | 24° | 10.14 EUR | |
| EFOM-12-HT | 12 | 25 | 56.7 | 31 | 41 | 7 | 13 | 5.3 x 8.0 | 21° | 12.72 EUR |