Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.
The tyre production industry places top priority on components being free from lubricants and resistant to dust.The tyre production industry places top priority on components being free from lubricants and resistant to dust. Maintenance-free and tribologically optimised plastics from igus® fulfill these and many other requirements igus® products whilst totally lubrication-free also exhibit high strength even at high speeds.Maintenance-free and tribologically optimised plastics from igus® fulfill these and many other requirements igus® products whilst totally lubrication-free also exhibit high strength even at high speeds. Maintenance-free and tribologically optimised plastics from igus® fulfill these and many other requirements igus® products whilst totally lubrication-free also exhibit high strength even at high speeds. With more than 100,000 products from stock, igus® offers a huge modular kit in the sectors of energy supply/cable guidance and protection, highly flexible cables, as well as lubrication and maintenance-free plain bearing solutions for all types of movement.
Lightning fast installation using thumb – safe seat without additional closing mechanism.
energy chains of medium sizes
Inner heights from 21 to 45 mm.
Snap-open on left and right
Diverse modular interior separationsDiverse modular interior separations
Numerous interior separation options, to open on both sides.
energy chains of medium sizes
Inner heights from 21 to 162 mm.
Snap open along inner or outer radius
For smallest installation spaces
For heavy-duty use, PVC outer jacket
Oil resistant, flame retardant
Smallest inner widths and radii possible.Smallest inner widths and radii possible.
energy chains of medium sizes
Inner heights from 5 to 15 mm.
Snap open along inner or outer radius
For smallest installation spaces
Fast positioning.Fast positioning.
Deflection with grooved ball bearings
Lubricant-free linear guide using polymer plain bearings
With or without motor drive
Hard-anodized aluminum profile
Maintenance free for each shaft.Maintenance free for each shaft.
Low friction coefficient
Vibration damping
High static and shock loads
Self lubricating and corrosion resistant
Quickly opened from the right or left with a screwdriver or by hand – opening mechanism accessible from above.
energy chains of medium sizes
Inner heights from 21 to 45 mm.
Snap-open on left and right
Precise setting of the cutting device.Precise setting of the cutting device.
For format adjustments and quick small parts handling
With or without motor drive
Extensive accessories
Maintenance free for each shaft.Maintenance free for each shaft.
Low friction coefficient
Vibration damping
High static and shock loads
Self lubricating and corrosion resistant
Numerous interior separation options, to open on both sides.Numerous interior separation options, to open on both sides.
energy chains of medium sizes
Inner heights from 21 to 162 mm.
Snap open along inner or outer radius
For smallest installation spaces
For extremely heavy-duty use, overall shield
Oil resistant, flame retardant
Lubrication-free guidance of the control instruments.
Simple installation, maintenance-free
Insensitivity to dirt through dry operation.
Low weight and low-noise operation
Square rail with floating bearing function for installation in a corner
Small pitch for silent operation, low weight.
energy chains of medium sizes
Inner heights from 21 to 45 mm.
Snap-open on left and right
Diverse modular interior separationsDiverse modular interior separations
Manual and electrically adjustable.
For format adjustments and quick small parts handling
With or without motor drive
Extensive accessories
Linear system for high static loads.
Automatic clearance adjustment
High static load capacity
High dirt resistance
Low vibration and low noise
RSP – Intelligent retraction system prevent creation of loops on robot head.
Even larger triflex® R e-chains® can be guided safely up to ø 125 mm
Adjustable, variable retraction force with a pressure control valve
Virtually constant power flow over the complete travel, even with heavy fillings.
Due to the small pitch, it can be shortened and lengthened individually.
Multi-axis "3D e-chain®", Torsion ± 10° per chain link
Enclosed version, fully enclosed and snap open
Easy to lengthen and shortenEasy to lengthen and shorten
Range of e-chains®-suitable torsion cables
PUR outer jacket, overall Shield
Resistant to oils and cooling agents, flame-retardant
Smooth, cable-friendly inner surfaces with large accessory kits.
energy chains of medium sizes
Inner heights from 21 to 45 mm.
Snap-open on left and right
Diverse modular interior separationsDiverse modular interior separations
Numerous interior separation options, to open on both sides.
energy chains of medium sizes
Inner heights from 21 to 162 mm.
Snap open along inner or outer radius
Linear system for high static loads.
Servo, motor and signal/encoder cables
No cutting costs, no minimum order quantities, no surcharges
Smallest bending radius from 7.5 x d
Excellent mechanical stability design and material provide long service-life.
energy chains of medium sizes
Inner heights from 21 to 45 mm.
Snap-open on left and right
Diverse modular interior separationsDiverse modular interior separations
Height adjustment with linear bearings.Height adjustment with linear bearings.
Same dimensions as recirculating ball bearings
For all shaft materials
Lifetime predictable
Replaceable liners
Linear adapter made from solid plastic or aluminium