Mijn contactpersoon
Selecteer locatie

Na selectie van uw postcode, wijzen wij u het relevante personeel toe dat u meteen van dienst is.

Save costs and improve processes!
Set sail with sophisticated, maintenance-free igus® products …

Lubricant- and maintenance-free products for the shipbuilding industry

The construction of increasingly larger ships poses high demands on the production processes in any wharf. igus® products display their strengths in ship construction and processing and also in many other overall shipbuilding applications: They provide safe energy supply systems for indoor cranes, welding and cutting facilities, material testing instruments, robots und transporters, etc.

Optimize the service life of your facilities and at the same time reduce the process costs with igus® high-performance polymer products. igus® products are suited for applications in almost all environments: Heat, cold, damp, dirt – we always have a solution.

An overview of the highlights:

Maintenance- and lubrication-free, predictable service life

Resistant against corrosion, salt water, chemicals and UV radiation

Suitable for use in extreme temperatures

Easy installation, flexible and modular


Products

For use in the shipbuilding and offshore industry

energy chains and chain-friendly cables - universal use





energy chains supply energy, data and signals and are continuously in motion. We offer you all components - e-chains®, special cables, plug connectors, accessories - individually or as complete system.

 

Verzendklaar in 5-7 werkdagen

Roller chain profile, energy-efficient

Quiet, abrasion-resistant and maintenance-free

For long travel distances of 600 m and more

Very high fill weights and speeds

Verzendklaar in 24-48 uur

Universal energy chain

Almost all applications possible

Inner heights from
21 to 80 mm.

Can be opened from both sides

Quick installation, cable-friendly design

Verzendklaar in 24-48 uur

Servo cables

Bending radii from 7,5xd

Entire shield with optimum braid angle

Jacket materials: PVC or PUR

Verzendklaar in 24-48 uur

Systems for drive technology

Assembled power, servo, encoder, signal and motor cables

According to manufacturer's
standards, e.g. Siemens, Lenze, SEW, Fanuc, etc.

Bending radii from 7,5xd

Preassembled complete systems with all components

Increase cash-flow

Keep capacities flexible

Shorten processing times

Avoid machine
downtimes

Reduce storage costs to zero

Energy chain specifically for use in offshore applications

Energy chain for use in offshore applications

Heavy-duty energy supply specifically for use on the ocean floor.


iglidur® high-performance polymer bearings

Maintenance-free polymer plain bearings suitable for underwater use




Maintenance-free

Lubricant-free

Corrosion resistance

Extremely insensitive to dirt

High accuracy grade

High compressive strengths

Low thermal relaxation

Good heat conductivity

Very low creeping tendency

High mechanical dampening

 

 

Product selection for the shipbuilding industry

The high-tech troubleshooter

Very high resistance
against chemicals

Very low humidity
absorption

Operating temperatures from -100°C to + 250°C in continuous operation

The fast-and-slow motion specialist

High resistance
against chemicals

Low humidity
absorption

vibration dampening

Polymer slewing ring bearings

Ready-to-install, rugged, corrosion-resistant bearing unit for high loads

For extreme overturning torques

Application in alternating ambient media possible

For wet areas

Usable underwater

For high temperatures

Chemical resistant

Underwater bearings

For underwater applications

For fast and continuous rotations

High holding times

Underwater bearings

For underwater application at high temperatures

For fast and continuous movements


drylin® - Maintenance- and lubricant-free linear plain bearings




Maintenance-free

Self-lubricating

Resistant to dirt, dust and humidity

Weight reduction

Very quiet run

wear-resistant

Corrossion-resistant

Insensitive to impacts and vibrations

Low coefficients of friction

High static load capacity

High speeds and accelerations possible

 

Stainless steel linear technology

Linear bearings and guides, spindle linear units made of VA material for the highest resistance in all media.

linear guide systems

Rugged linear guide for use in a wide range of (including extreme) environments. Corrosion-free, wear-resistant, low coefficient of friction.


Application examples

From the shipbuilding and offshore sector

Shipyard

Eight gantry cranes connected in series travel a total length of 180 m with plastic energy chains.

Boat cranes

In contrast to metal and bronze bearings, the igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.

Mooring system for sail and motor yachts

High load capacity and durable

Marine lift for water vehicles for leisure purposes

Corrosion-proof in sea water

Underwater boring machine

Series CF27.D servo cables in underwater applications.

3D flow distributor

Ball bearing assemblies are very precarious due to the lubricant particularly under water. Stainless steel guidances cannot be considered due to the high costs. Plastic is used also for hygienic reasons.

Outboard motor

The "Mercruiser Six" is designed for high speed racing boats.

Boat motor
lifting device

Boat motor lifting device and inner boom roll-up device equipped with plastic plain bearings.

Rust-free roller chain

The maintenance-free polymer bearings are used in rust-proof roller chains, which are employed to drive main and auxiliary equipment.

Ship fittings

Now freedom from corrosion is an important argument for the application of iglidur® G plain bearings in ship fittings.

Solar energy on a sailing boat

For protection against outdoor influences the connection cables of the solar cell were mounted in an E2 micro energy chain.

Helicopter hangar for ships

Telescope type deploying and retracting of a hangar at sea.

Additional applications
(English)

Find other examples of application
Are you looking for practically tested application examples in a certain industry?
Here you can browse through already implemented customer applications and filter them according to your specifications.


Additional information


Verzendklaar in 24-48 uur
Verzendklaar in 5-7 werkdagen