Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Fiber-optic cables for high-speed data transfer in telecommunications

chainflex® fiber-optic cables (FOC) are suitable for installation within cable carriers, and can handle moving applications within industrial environments. Fiber-optic cable is used to transfer light, which is then guided through a quartz and glass mixture. chainflex® FOCs are mainly used in communications technology, such as IT, or to transfer information since cable-bound communication systems require high transmission rates. All of our fiber optic cables are tested for millions of cycles within our test laboratory to ensure long service life.
Fiber optic cables are also used in other areas, including:
  • Energy transmission where they are used as light guide cables for the "flexible" transport of laser beams for machining purposes
  • Medical technology
  • Lighting in equipment and buildings
  • Imaging purposes such as microscope lighting
  • Measurement technology, for example spectrometers

All chainflex® cables come with our up to 4 year guarantee and can reduce your costs by up to 64.7% while maintaining identical, if not longer service life. To learn more about your potential savings and receive a free quote, simply fill out the form with your current cable types and application.
Request a price check now!

Shop chainflex® fiber-optic cables

CFLK

CFLK
  • POF fibers for heavy duty applications and interference-free transmission
  • Halogen and silicon-free
  • Coolant and UV-resistant
  • Oil-resistant according to DIN EN 50363-10-2
Shop CFLK

CFLG88

fiber optic cable
  • Gradient glass-fiber cable for flexing applications
  • Silicon-free
  • Flame retardant
  • No oil resistance
Shop CFLG88

CFLG-LB-PUR

CFLG-LB-PUR
  • Gradient glass-fiber cable for heaviest duty applications
  • Halogen, silicon and PVC-free
  • Flame retardant and UV-resistant
  • Oil-resistant according to DIN EN 50363-10-2
Shop CFLG-LB-PUR

CFLG-LB

CFLG-LB
  • Gradient glass-fiber cable for heaviest duty applications
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404
  • UV-resistant
Shop CFLG-LB

CFLG-G

CFLG-G
  • Glass-fiber cable for heaviest duty applications
  • Halogen, silicon and PVC-free
  • Hydrolysis, microbe and UV-resistant
  • Oil-resistant according to DIN EN 60811-404
Shop CFLG-G

CFROBOT5

CFROBOT5
  • For twistable applications
  • Halogen, silicon and PVC-free
  • Hydrolysis, microbe and UV-resistant
  • Oil-resistant according to DIN EN 60811-404
Shop CFROBOT5

Application Assistance

For further questions or product information, please contact:

Photo
Timothy Marran

chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302