igubal® flange bearing EFOI
With 2 mounting holes, inch dimensions
Like all igubal® products, these flange bearings consist of a housing made from igumid G and a spherical ball made from either iglide® L280 or iglide® R for standard parts, or with any iglide material as a special. igubal® flange bearings correspond to dimensional series E and are offered with two or four mounting holes.
Since igubal® flange bearings are made for maintenance-free use, they are especially suited for applications in which access to the bearing is limited, in moist or wet environments or cleanroom environments. Thus, igubal® flange bearings are used in electric toothbrushes, awnings, conveyor technology, bakery machines and agriculture.
igubal® flange bearings are designed for mounting with 2 or 4 bolts, depending on the design. The 2-hole types are provided with elongated holes, which allow a problem-free adjustment. An exact positioning of the bearing housing is not necessary, since the spherical ball compensates for alignment errors.
igubal® flange bearings with 2 and 4 mounting holes can be obtained in standard IDs of 0.190" to 1.50" (5 to 30 mm). Please ask us about additional dimensions.
With 4 mounting holes, dimensional series E, inch
With 4 mounting holes, dimensional series E, mm
With 4 mounting holes, dimensional series K
For high temperatures up to 392°F, with 2 mounting holes
For high temperatures up to 392°F, with 4 mounting holes
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About igubal®Product OverviewProduct SelectorLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order