Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

E2 Mini e-chain® Cable Carriers in Small to Medium Sizes

E2 mini is a low-cost, corrosion-resistant cable carrier that is available with interior separation to prevent cables from chaffing, twisting, and corkscrewing. The igus® energy chains can be used in short or long, unsupported travels where space is limited, as well as vertical hanging or standing applications involving extreme accelerations.
One/Two-piece e-chain®
  • Small pitch for silent operation
  • High torsion resistance
  • Double stop system and large pins for long service life
  • Optimized weight/stability ratio
  • Easy to mount
  • Manifold interior separation
Typical industrial sectors and applications
  • Construction machinery
  • Handling systems
  • Installation
  • Packaging machines
  • Textile machines
  • Vehicle and machine construction
  • Wood and glass machines
  • General mechanical engineering

Open on inner radius

e2 mini inner radius Series 14, F17, B15i, B17i
Shop chains that open on inner radius

Open on outer radius

e2 mini outer radius Series B15, B17
Shop chains that open on outer radius

Non snap-open

e2 mini non snap open Series 10, 11.031, 11.080, 11.1/11.2
Shop chains that are non snap-open

Tools & Configurators

e-chain configurator CTA

e-chain® expert configurator

Simply enter your application's parameters into the e-chain® expert and it will propose a suitable solution.

Use the e-chain® expert configurator
e-chain CAD cta

e-chain® CAD Library

No registration needed and completely free of charge.  Easily download CAD models of e-chains in various file formats.

Use the e-chain® CAD Library

ESD

Special version

Electrically conductive ESD versions available upon request

UL94

UL94 -V2

classification
cleanroom

Cleanroom Class 1

(ISO class 3) for series 10, tested by the Dryden Engineering Company, California


Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Senior Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302