Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Flange Bearings

Flange bearings consist of a plain bearing within a mountable housing unit, which provides stable and secure positioning while still allowing the bearing unit inside to rotate freely. igus® flange bearings are made from self-lubricating iglide® plastic materials that promote maintenance-free, dry operation for a wide-range of applications and requirements. Due to their universal design and range of material options, iglide® flange bearings can handle medium to high loads at various speeds within highly corrosive or harsh environments. Unlike metal, iglide® composite plastic materials allow for exceptional vibration-dampening and noise-reduction while maintaining superior wear rates with no requirement for external lubrication. All of our iglide® materials are rigorously tested within our 41,000 square foot test lab to ensure long life and efficient operation.

iglide G300

iglide® G300

  • Excellent price/performance ratio
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
Shop iglide® G300
iglide J

iglide® J

  • High wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Very low coefficients of friction in dry operation
  • Vibration-damping
Shop iglide® J
iglide G1

iglide® G1

  • Lasts twice as long even when using high loads
  • Long-term service temperature up to +350°F
  • Pressfit up to +250°F
  • Moisture absorption reduced by 50%
Shop iglide® G1
iglide M250

iglide® M250

  • Excellent vibration damping
  • Resistant to edge loads
  • High impact resistance
Shop iglide® M250
iglide R

iglide® R

  • Low-cost material, low wear
  • Good abrasion resistance
  • Low coefficients of friction in dry operation
Shop iglide R
iglide A181

iglide® A181

  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
Shop iglide® A181

Explore flange bearing tools and sample boxes:

iglide service life calculator

iglide® bearing service life calculator

Simply enter your requirements, including design, load, speed, shaft material and housing to calculate hours each suitable material could last inside your application.

Use the service life calculator
iglide product finder

iglide® Material Selector

Simply enter your requirements and find the most appropariate bearing for your application.

Use the Material Selector
iglide sample box

iglide sample box

Test dozens of our bearings for yourself by requesting a free sample box below!
Request an iglide sample box

Resources

 

Contact a Flange Bearings Expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

Contact an Expert


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302