Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
guidelok horizontal

Horizontal Guidelok System
for unsupported travels

upper run guide for long, self-supporting travels in chip areas


Metal chips can cause abrasion and wear in long travel, gliding cable carrier applications. To combat this, igus® has developed a horizontal guiding system called “Guidelok”, which is designed to keep the upper and lower cable carrier runs apart. The new solution is ideal for applications in the machine tool industry up to 164 feet.

Benefits:

1)  Dirt cannot get stuck between the sliding surfaces of the upper and lower run
2)  Modular system with few parts (also possible without lateral trough)
3)  Enormous increase in unsupported lengths of energy chains
4)  Intelligent upper run guidance with pivoting roller supports

Typical applications
  • Machine tools
  • Dirty environments
  • Anywhere where gliding application is not recommended
Contact an igus® expert now

Design principle

The horizontal guidelok guides the upper run of the energy chain on special pivoting roller supports that can fold in the moving radius of the energy chain and guarantee an unobstructed "travel" of the system.
guidelok horizontal The e-chain® is guided in the trough channel, pushing back the spring loaded roller supports with its radius.
guidelok horizontal Roller supports pivot in and out again after the radius
guidelok horizontal The upper run then lays on the roller supports.

Product range | Series 907.645 | For bend radii up to 300mm

Part numberFor seriesInner width Bi:Bend radius 
907.645.Bi.R.LLLL/FFFFE4.5650 - 600150 | 175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFE4.8050 - 600150 | 175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFE4.11250 - 600200 | 250| 300 Requests
907.645.Bi.R.LLLL/FFFFR4.5675 - 462150 | 175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFR4.80150 - 462175 | 200 | 250 | 300 Requests
907.645.Bi.R.LLLL/FFFFR4.112200 - 500250 | 300 Requests
System guidelok horizontal, principle drawing:
LLLL = total length / FFFF = field length
Order example: part number with required value for total length and field length, e.g. 907.645.200.300.20000/2000.0

Product range | Series 907.837 | For bend radii from 350 up to 500mm

Part numberFor seriesInner width Bi:Bend radius 
907.837.Bi.R.LLLL/FFFFE4.56200 - 600| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFE4.80200 - 600| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFE4.112200 - 600| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFR4.56200 - 462| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFR4.80200 - 462| 350 | 400 | 450 | 500 | Requests
907.837.Bi.R.LLLL/FFFFR4.112200 - 500| 350 | 400 | 450 | 500 | Requests

Real-world examples

Guidelok horizontal is used in the horizontal lathe of the Spanish machine builder

Due to this new design of the guidelok horizontal, no chips can get stuck between the sliding surfaces of the upper and lower runs of the energy chain.
Contact an igus® expert now

Other long travel solutions

Guide Systems

guide systems

Autoglide

echain-auto-glide

Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Senior Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302