Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

e-chain® E4/4 cable carriers for long distances

System E4/4 cable carriers are ideal for long travels up to 1,312 feet. They also work well in free-hanging, side-mounted applications.

The side links are designed to create an overlapping, multipurpose grip, which increase stability for heavier side loads. E4/4 can withstand 50 percent greater push-pull forces than the next comparable energy chain cable carrier design and is resistant to dirt, debris, and corrosion.

System E4/4 is available with special rollers for extremely long travels up to 2,625 feet and can also come in a special, conductive plastic - called igumid ESD - for use in ESD applications.

E4/4 Energy Chains cable carriers E4/4: The side links are designed to create an overlapping, multipurpose grip, which increases stability for heavier loads.
cable carrier E4/4 Push down the groove in the cross bar with a screwdriver and prize against the clamp.
Roller links on cable carrier Also available with roller wheels for extremely long travels, upon request.

Shop E4/4

With crossbars every link, snap-open along both sides - For specially demanding applications

Generally ships within 5-7 weeks Series 2828

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)

Generally ships within 5-7 weeks Series 3838

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)

Generally ships within 5-7 weeks Series 4040

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Generally ships within 5-7 weeks Series 5050

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 39.37 (150 - 1000 mm)
Pitch: 3.58 (91 mm)

With crossbars at every other link, snap-open along both sides - For almost all applications

Generally ships within 5-7 weeks Series 2928

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.48 - 11.81 (63 - 300 mm)
Pitch: 2.2 (56 mm)

Generally ships within 5-7 weeks Series 3938

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 2.95 - 13.78 (75 - 350 mm)
Pitch: 2.64 (67 mm)

Generally ships within 5-7 weeks Series 4140

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Generally ships within 5-7 weeks Series 5150

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 39.37 (150 - 1000 mm)
Pitch: 3.58 (91 mm)

E-Tube, snap-open along both sides - completely closed, excellent cable protection

Generally ships within 5-7 weeks Series R7728

Inner height hi: 1.26 (32 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 3.94 - 11.81 (100 - 300 mm)
Pitch: 2.2 (56 mm)

Generally ships within 5-7 weeks Series R7838

Inner height hi: 1.65 (42 mm)
Inner widths Bi: 1.97 - 11.81 (50 - 300 mm)
bending radii R: 4.92 - 13.78 (125 - 350 mm)
Pitch: 2.64 (67 mm)

Generally ships within 5-7 weeks Series R8840

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)

Generally ships within 5-7 weeks Series R9850

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 7.87 - 39.37 (200 - 1000 mm)
Pitch: 3.58 (91 mm)

Assembly tool for E4-series

Easily open and close E4 Series energy chains. Save time and reduce costs

Features and benefits:

For long travels up to 1,312 feet (without rollers)

Best solution for unsupported, side-mounted travels

Excellent for demanding indoor or outdoor environments involving extreme conditions, dirt, or debris

High torsional rigidity

ESD version available

Roller links available for extremely long travels up to 2,625 feet

Large kit of accessories

Typical applications:

Cranes: RTG, quayside cranes, many more

Compost plants

Construction equipment

Gypsum plants, concrete plants, chemical plants

Heavy machinery

ESD applications

Steel works

Shipyards

Welding plants

ATEX/ESD: with special material igumid ESD (available upon request.)



Side-mounted, unsupported applications possible


High torsional rigidity





System E4/4 approved for long travels

Generally ships within 5-7 weeks

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302