iglide® Q plastic bushings are the low-priced solution for high loads. Bushings made from this material are suitable for all types of movement, but iwork best in oscillating applications.
Ask the product expert
Sleeve bushing (inch sizes)
Flange bushing (inch sizes)
Sleeve bushing (metric sizes)
Flange bushing (metric sizes)
Thrust washer (metric sizes)
Based on I.D. f = .012 ➝ d1 .040” - .236” f = .019 ➝ d1 > .236” - .472” f = .031 ➝ d1 > .472” - 1.18” f = .047 ➝ d1 > 1.18”
PDF file 3D-CAD Samples and catalog order
Application examples
Material data
Life time calculation
test method
installation
GToB Imprint General notes Data protection declaration
Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm
r = max. 0.5 Based on I.D. f = 0.3 ➝ d1 1 - 6 mm f = 0.5 ➝ d1 > 6 - 12 mm f = 0.8 ➝ d1 > 12 - 30 mm f = 1.2 ➝ d1 > 30 mm